Skip to content Skip to navigation menu

Claristep® Syringeless Filters

Preparing samples by particle removal is an essential step prior to nearly all analytical techniques, such as high pressure liquid chromatography (HPLC). Sartorius has developed a new, easy-to-use and straightforward filtration setup. The manually operated Claristep® Filtration System consisting of a station and filter units offers a novel way for clarifying your samples prior to analysis. Claristep® Filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. By using the accessory Claristep® Station up to eight samples can be processed simultaneously.

Choose your product

Products (4)

Claristep® Syringeless Filter 17C07FT---96, 0.2 µm Regenerated Cellulose

$265.00

Pore Size
0.2 µm
Pack Size
96
Claristep® Syringeless Filter 17C06FT--480, 0.45 µm Regenerated Cellulose

$1,120.00

Pore Size
0.45 µm
Pack Size
480
Claristep® Syringeless Filter 17C06FT---96, 0.45 µm Regenerated Cellulose

$265.00

Pore Size
0.45 µm
Pack Size
96
Claristep® Syringeless Filter 17C07FT--480, 0.2 µm Regenerated Cellulose

$1,120.00

Pore Size
0.2 µm
Pack Size
480

Make light work of a tedious task. Claristep® Filter units are the ideal solution for sample preparation by particle removal prior to analytics. As the sensitivity of automated analytical instruments continues to improve, they increasingly require less volume to operate in order to maximize throughput. Therefore, fast clarification of small volumes that does not add leachables or extractables to the original sample is indispensable for achieving the best analytical results. The Claristep® filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. The Claristep® Filtration System can process up to eight samples simultaneously without any vacuum source or power supply. The syringeless filter and the simple manual processing enable customers to simplify their sample clarification.

Features

  • Straightforward processing
  • Multiplexing of up to 8 samples
  • Syringeless
  • Suitable for low sample volumes

Application Note

Ergonomische und effiziente Filtration in der Lebensmittelanalytik
de 316.6 kB
Ergonomic and Efficient Filtration for Food Analytics
en 217.4 kB

Brochure

Claristep® Filtration System — The Easy Choice – Syringeless and Fast
en 3.8 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB

Flyer

HPLC Sample Preparation with the Claristep® Filtration System
en 1.4 MB
Claristep® Station 17C--M8
Claristep® Station 17C--M8
Item no.:   17C--M8

$300.00

Claristep® Station enables the processing of Claristep® Filter units. The manual station can be used for processing up to eight filters simultaneously. Simply position the sample vials in the tray of the station and place the Claristep® Filter units on top. After the sample has been filled into the Claristep® Filter reservoir the station lid is closed by hand and the liquid is filtered.

Claristep® Tray 17C--S1
Claristep® Tray 17C--S1
Item no.:   17C--S1

$71.00

Claristep® Single Tray can be used with Claristep® Station. The station including tray is used for processing of syringeless Claristep® Filters. The exchangeable tray is suitable for accurate positioning of sample vials and filter units and can be ordered separately.

Customers Also Purchased

Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Learn More
Minisart® RC15 Syringe Filter 17761----------K, 0.2 µm Regenerated Cellulose

Minisart® RC15 Syringe Filter 17761----------K, 0.2 µm Regenerated Cellulose

Learn More
Minisart® RC15 Syringe Filter 17762----------K, 0.45 µm Regenerated Cellulose

Minisart® RC15 Syringe Filter 17762----------K, 0.45 µm Regenerated Cellulose

Learn More
Minisart® RC25 Syringe Filter 17764----------K, 0.2 µm Regenerated Cellulose

Minisart® RC25 Syringe Filter 17764----------K, 0.2 µm Regenerated Cellulose

Learn More
Minisart® RC25 Syringe Filter 17765----------K, 0.45 µm Regenerated Cellulose

Minisart® RC25 Syringe Filter 17765----------K, 0.45 µm Regenerated Cellulose

Learn More
Claristep® Station 17C--M8

Claristep® Station 17C--M8

Learn More
Minisart® RC4 Syringe Filter 17822----------K, 0.45 µm Regenerated Cellulose

Minisart® RC4 Syringe Filter 17822----------K, 0.45 µm Regenerated Cellulose

Learn More
Claristep® Tray 17C--S1

Claristep® Tray 17C--S1

Learn More
Sartolab® P20 Pressure Filter 18052----------D, 0.2 µm Surfactant-free Cellulose Acetate

Sartolab® P20 Pressure Filter 18052----------D, 0.2 µm Surfactant-free Cellulose Acetate

Learn More