Skip to content Skip to navigation menu

Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

   

Choose your product

Products (5)

Blotting Paper / Grade BF 2 / 80 × 90 mm Sheets

$31.00

Dimensions
80 × 90 mm
Grade
BF 2
Blotting Paper / Grade BF 2 / 300 × 600 mm Sheets

$225.00

Dimensions
300 × 600 mm
Grade
BF 2
Blotting Paper / Grade BF 2 / 580 × 600 mm Sheets

$320.00

Dimensions
580 × 600 mm
Grade
BF 2
Blotting Paper / Grade BF 2 / 200 × 200 mm Sheets

$90.00

Dimensions
200 × 200 mm
Grade
BF 2
Blotting Paper / Grade BF 2 / 460 × 570 mm Sheets

$280.00

Dimensions
460 × 570 mm
Grade
BF 2

Grade

Weight

(g/m²)

Thickness

(mm)

Capillary Rise

(mm/ 10 min)

Capillary Rise (mm/30 min)

Ash Content

pH Value

Properties

BF 1

90

0.16

80

140

  

Blotting paper

BF 2

195

0.35

70

115

  

Blotting paper

BF 3

330

0.76

130

   

Blotting paper

BF 4

550

1.30

160

   

Blotting paper

FN 1

90

0.19

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 2

125

0.24

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 3

90

0.19

 

95

≤ 0.04

7

Blotting & Chromatography paper, medium-fast absorption

FN 4

125

0.24

 

95

≤ 0.04

7

Blotting & Chromatography paper, medium-fast absorption

FN 5

90

0.18

 

60

≤ 0.04

7

Blotting & Chromatography paper, slow absorption

FN 7

150

0.32

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 7a

200

0.41

 

145

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

FN 8

280

0.55

 

170

≤ 0.04

7

Blotting & Chromatography paper, very fast absorption

FN 30

320

0.90

 

240

≤ 0.05

7

Blotting & Chromatography paper, very fast absorption

FN 100

195

0.35

70

115

≤ 0.04

7

Blotting & Chromatography paper, fast absorption

Brochure

Filter Papers for the Laboratory and Industry
en 9.4 MB
Papiers filtres pour les laboratoires et l'industrie
fr 2.0 MB
Carte da filtro per il laboratorio e l'industria
it 1.9 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB

Flyer

Membranen und Papiere von Sartorius für Blotting-Anwendungen
de 656.8 kB
Sartorius Membranes and Papers for Blotting Applications
en 656.4 kB
Membranes et papiers Sartorius pour applications de transfert
fr 656.9 kB
Membrane e carte Sartorius per applicazioni di blotting
it 656.7 kB
Membranas y papeles Sartorius para aplicaciones de transferencia
es 656.9 kB
Blotting Membranes

Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.