Skip to content Skip to navigation menu

Vacuum Laboratory Pumps

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

   

Choose your product

Products (11)

Vacuum pump, 220 V, 50 Hz

$1,390.00

Type of Pump
Vacuum Pump
Flow Rate
> 20.0 L/min
Manual vacuum pump with manometer

$210.00

Type of Pump
Hand-Operated Vacuum Pump
Flow Rate
Variable
LABORATORY VACUUM PUMP, 110V/60Hz, EACH.

$1,775.00

Type of Pump
Vacuum Pump
Flow Rate
> 26.0 L/min
VACUUM PUMP, 110V, 60Hz, EACH.

$1,365.00

Type of Pump
Vacuum Pump
Flow Rate
> 20.0 L/min
Laboratory vacuum pump
Laboratory vacuum pump
Item no.: 16612

$1,775.00

Type of Pump
Vacuum Pump
Flow Rate
> 26.0 L/min

The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.

The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.

Brochure

Technical Cleanliness Filters, Balances and Accessories for Your Particle Analysis
en 7.8 MB
Technische Sauberkeit Filter, Waagen und Zubehörteile für Ihre Partikelanalyse
de 7.8 MB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

User Manual

Microsart Maxi.vac Pump
en 1.9 MB
Microsart® e.jet Transfer Pump — Laboratory Vacuum Pump 166MP-4
en 2.1 MB
Vacuum Pump 16612 + 16615
en 2.0 MB
Vacuum Pump 16692 + 16695
en 2.1 MB