Skip to content Skip to navigation menu

Nutrient Pad Sets

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

   

Choose your product

Products (100)

Wort NPS & gridded MF, 0.65µm
Wort NPS & gridded MF, 0.65µm
Item no.: 14078--50------N

$200.00

100 Pieces

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Nutrient Pad Sets
Nutrient Pad Sets
Item no.: 14053--47----SDN
Sample Type
Soft drinks, Concentrates, Beverage, Water (General Quality), Waste Water, Raw Materials, Other Products
Target Microorganism
E. coli and coliforms
Nutrient Pad Sets
Nutrient Pad Sets
Item no.: 14058--47----SDN
Target Microorganism
Yeasts and molds
Reference Standards
VLB (Brewery)
Nutrient Pad Sets
Nutrient Pad Sets
Item no.: 14051--47----SDN
Target Microorganism
Enterococci
Culture Media
Azide, KF Strep
Sabouraud NPS & Smart MF, 0.45µm
Sabouraud NPS & Smart MF, 0.45µm
Item no.: 14075--47----SDN
Sample Type
Water (General Quality), Waste Water, Beverage, Food, Raw Materials, Other Products
Target Microorganism
Pseudomonas aeruginosa

Sartorius Nutrient Pad Sets have been used successfully in the membrane filter method for more than 30 years. Practical and easy to handle, Nutrient Pads reduce labor and simplify many microbiological testing procedures. Microorganisms require the appropriate culture media for optimal growth. Nutrient Pad Sets are sterile, dehydrated culture media. Once they are moistened with 3.0 – 3.5 ml of sterile and demineralized (or pure ) water they are ready-to-use immediately. The level of moisture is optimal when an excess ring of water surrounding the NPS is visible.

The standard NPS box contains 100 sterile Nutrient Pads, each of which is individually inserted in a petri dish and sterilized. Ten each of these petri dishes are sealed in an aluminum bag. This special packaging in bags protects the sensitive formula constituents of the Nutrient Pad during transport and storage from fluctuations in humidity and temperature. As a result, it guarantees the high quality of our NPS throughout their entire shelf life up to 24 months. This makes the Sartorius Nutrient Pads Sets unique: No other ready-to-use culture media around the globe assures such consistently high quality and reproducible results up to 24 months.

Compliance with International Standards: Currently, Sartorius offers more than 30 different Nutrient Pad Set types to meet the diverse requirements of microbiological analysis. Aside from the European drinking water directive, they comply with other international regulations and recommendations: international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines, such as MEBAC or EBC, and recommendations of the food industry, such as LMBG, NCA and ICUMSA, etc.

Includes Membrane Filters: All Nutrient Pad Set types are supplied with the appropriate membrane filters, which are also individually sterile packaged. Nutrient Pad Sets are also available with Microsart® e.motion Membrane Filters which are specially designed for the Microsart® e.motion Dispenser and can be conveniently inserted. The membrane filters are then automatically removed from their sterile package. All membrane filters, tailored to meet the special requirements of microbial detection, are available with 47 or 50 mm diameter.

  • Trouble-free storage up to 24 month
  • Compliance with international standards and references
  • Validation guide available
  • Highly versatile -multiple applications
  • Economical – no time consuming and labor intensive preparation of nutrient media (sterilization, cleaning etc.)
  • Easy handling – no need for comprehensive microbiological testing equipment

Brochure

Microbiology and Wine — Preventive care and monitoring in the wine industry
en 687.2 kB
Mikrobiologie und Wein — Vorsorge und Kontrolle für Produkt und Betrieb
de 688.3 kB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Controlli microbiologici di alimenti, bevande, acqua potabile e prodotti farmaceutici
it 6.8 MB
Ensaio Microbiológico de Alimentos, Bebidas, Água Potável e Produtos Farmacêuticos
pt 6.8 MB

Poster

NKS – Conjunto de Pads Nutrientes Poster NPS
pt 2.0 MB
Monitoring the quality of drinking water… Poster NPS
en 2.4 MB
Trinkwasserqualität nachweisen… Poster NPS
de 1.6 MB
Sets de discos nutrientes Poster NPS
es 2.0 MB
Cartoni nutrienti (NPS) Poster NPS
it 1.8 MB
Nutrient Pad Sets Poster NPS
en 2.0 MB
Nährkartonscheiben Poster NPS
de 1.7 MB

User Manual

14077 MRS Nutrient Pad Sets (N and RDN) Manuals NPS
en 87.1 kB

Customers Also Purchased

Dosing Syringe, 0.5 - 5 ml, new

Dosing Syringe, 0.5 - 5 ml, new

Learn More
Microsart e.jet Fluid Pump 4L/min

Microsart e.jet Fluid Pump 4L/min

Learn More
Incubator, 100-240V, 50/60Hz, 18 Litre

Incubator, 100-240V, 50/60Hz, 18 Litre

Learn More