Skip to content Skip to navigation menu

Microsart® AMP Mycoplasma PCR Detection Kit

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Choose your product

Products (1)

Microsart® AMP Mycoplasma
Microsart® AMP Mycoplasma
Item no.:   SMB95-1001

$710.00

Pack Size
25

Rapid methods for the detection of mycoplasma contamination are essential for improving monitoring of the production process of biologicals. The Microsart® AMP Mycoplasma is the first member of a qPCR product line of kits for mycoplasma detection. The Microsart® AMP Mycoplasma can be easily implemented because no specific hardware is needed. The kit can be used with any type of real-time PCR cycler that is able to detect the fluorescence dyes FAM™ and ROX™. The total testing procedure takes only 3 hours. The Microsart® AMP Mycoplasma is effectively validated according to chapter EP 2.6.7 in combination with EP 2.6.21 for sensitivity, specificity and robustness. Carefully selected primer/probe combinations are highly specific for a region within the 16S rRNA gene for more than 110 Mycoplasma species. Due to the optional prior enrichment step using the Vivaspin® 20 or Vivaspin® 6 the starting volume for the DNA extraction is flexible. You have the option to analyze a testing volume from 200 µl up to 18 ml which ensures highest sensitivity. The kit contains all essential components in a function tested ready-to-use master mix, including the polymerase.

  • Minimizes testing time from weeks down to hours
  • Microsart® AMP Mycoplasma is validated according to EP 2.6.7
  • Convenient and simple use
  • For use with all common qPCR cyclers able to detect FAM ™- and ROX™-labeled probes
  • The product fulfills all the different demands in regard to sensitivity and security

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Catalog

Products for Microbiological Control
en 12.0 MB

Datasheet

Microsart® AMP Mycoplasma — Rapid Real-time PCR Mycoplasma Detection Kit
en 250.8 kB
Microsart® AMP Mycoplasma — Набор для определения микоплазм методом ПЦР в режиме реального времени
ru 591.0 kB

Flyer

Mycoplasma Assays for qPCR
en 220.8 kB

User Manual

Microsart® AMP Mycoplasma — Mycoplasma Detection Kit for qPCR — Prod. No. SMB95-1001 | SMB95-1002
en 1.2 MB
Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1003

$540.00

The Microsart® ATMP Mycoplasma detection kit is especially designed for an easy and fast detection of mycoplasma in cell-based therapeutics like autologous chondrocyte transplants (ATMPs –advanced therapy medical products). Due to the short shelf life of these therapeutics, a fast result is needed. The PCR-technology makes it possible to reduce the time-to-result to only 3 hours.

Microsart® ATMP Mycoplasma
Microsart® ATMP Mycoplasma
Item no.:   SMB95-1004

$2,110.00

The Microsart® ATMP Mycoplasma detection kit is especially designed for an easy and fast detection of mycoplasma in cell-based therapeutics like autologous chondrocyte transplants (ATMPs –advanced therapy medical products). Due to the short shelf life of these therapeutics, a fast result is needed. The PCR-technology makes it possible to reduce the time-to-result to only 3 hours.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1005

$335.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
Item no.:   SMB95-1006

$1,215.00

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® Geneprep
Microsart® Geneprep
Item no.:   SMB95-2004

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Microsart® Calibration Reagent Mycoplasma arginini

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma orale

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma gallisepticum

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma pneumoniae

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma synoviae

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma fermentans

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Mycoplasma hyorhinis

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Acholeplasma laidlawii

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Microsart® Calibration Reagent Spiroplasma citri

$355.00

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Customers Also Purchased

Vivacell 100, 100,000 MWCO PES, 2pc

Vivacell 100, 100,000 MWCO PES, 2pc

Learn More
Vivaspin 6, 100,000 MWCO PES, 25pc

Vivaspin 6, 100,000 MWCO PES, 25pc

Learn More
Vivaspin 20, 100,000 MWCO PES, 12pc

Vivaspin 20, 100,000 MWCO PES, 12pc

Learn More