Choose your product
The modular Tray and Rack System offers the possibility to expand the system according to process needs. Swivel wheels integrated in the rack allow individual or manifold Flexboy® bags to be easily moved around the facility.
Datasheet
Flexboy® 2D Bags are available in bag chamber volumes between 5 mL and 50 L. They are supplied sterile and ready to use for an easy and convenient process implementation. The versatile range of Flexboy® Pre-Designed Solutions (PDS) allows for sterile filtration, storage and transfer of all biopharmaceutical fluids. Multiple configurations are provided for flexible incorporation in all process steps and are qualified against extensive biological, chemical,physical, extractable and cell growth testing.