Skip to content Skip to navigation menu

Tray and Rack System

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

   

Choose your product

Products (3)

Flexboy® Racking System, 50 L, Stainless Steel 304L, 105 kg
Volume
50 L
Weight
105 kg
Flexboy® Racking System, Stainless Steel 304L, 30.5 kg
Volume
N/A
Weight
30.5 kg
Flexboy® Racking System, Stainless Steel 304L, 26 kg
Volume
N/A
Weight
26 kg

The modular Tray and Rack System offers the possibility to expand the system according to process needs. Swivel wheels integrated in the rack allow individual or manifold Flexboy® bags to be easily moved around the facility.

Datasheet

Standard Scalable Flexel® 3D Bioprocessing Bags
en 979.9 kB
Flexboy® 2D Bags

Flexboy® 2D Bags are available in bag chamber volumes between 5 mL and 50 L. They are supplied sterile and ready to use for an easy and convenient process implementation. The versatile range of Flexboy® Pre-Designed Solutions (PDS) allows for sterile filtration, storage and transfer of all biopharmaceutical fluids. Multiple configurations are provided for flexible incorporation in all process steps and are qualified against extensive biological, chemical,physical, extractable and cell growth testing.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More