Skip to content Skip to navigation menu

Transfer Sets

A variety of transfer lines is available to all connection with the corresponding Flexboy®, Celsius® and Flexel® 3D bags connectors.

   

Choose your product

Products (6)

A variety of transfer lines is available to all connection with the corresponding Flexboy®, Celsius® and Flexel® 3D bags connectors.

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Safe and robust

Flexboy® 2D Bags

Flexboy® 2D Bags are available in bag chamber volumes between 5 mL and 50 L. They are supplied sterile and ready to use for an easy and convenient process implementation. The versatile range of Flexboy® Pre-Designed Solutions (PDS) allows for sterile filtration, storage and transfer of all biopharmaceutical fluids. Multiple configurations are provided for flexible incorporation in all process steps and are qualified against extensive biological, chemical,physical, extractable and cell growth testing.