Skip to content Skip to navigation menu

QUICKSEAL® Aseptic Disconnect

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Choose your product

Products (8)

3/8" × 5/8" (9.6mm × 15.9mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"
Material Tubings
Platinum-Cured Silicone (STHT-C®)
Tube Length
12" (304.8 mm)
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 18" Overall Length; QUICKSEAL® centered at 6"
Material Tubings
C-Flex®Tubing
Tube Length
18" (457.2 mm)
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 12" Overall Length; QUICKSEAL® centered at 6"
Material Tubings
C-Flex®Tubing
Tube Length
12" (304.8 mm)
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"
Material Tubings
C-Flex®Tubing
Tube Length
24" (609.6 mm)
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"
Material Tubings
C-Flex®Tubing
Tube Length
36" (914.4 mm)

The principle behind the surprisingly simple and amazingly robust QUICKSEAL® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing wall together creating an aseptic seal. Sealing time is less than 4 seconds.

Versatile

  • QUICKSEAL® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
  • Available on a huge tubing size range from outer diameters 1/4″ (6.4mm) to 1 1/8″ (29mm)
  • Easily integrated on to tubing manifolds, bag and bottle systems

Quick and Easy

  • Simply cut the metal collar with our hand-held QUICKSEAL® tools
  • Aseptically disconnect any available tube size in less than 4 seconds
  • Totally portable - requires no utilities

Robust and Secure

  • Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
  • Closure integrity verified at ambient temperatures and after freeze|thaw cycle to -100° Celsius
  • Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing

Valuable Features

  • Aseptic seal in seconds
  • Simple and intuitive
  • Platinum-cured silicone, TPE tubing, and more
  • Seal on dry or fluid-filled tubing
  • No utilities required; totally portable
  • Reliable, laboratory-validated aseptic seal
  • Unambiguous result; a cut collar is an aseptic seal
  • No spare or replacement parts required

Datasheet

QUICKSEAL Aseptic Disconnection
en 650.6 kB
QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS04CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS06CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS07CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS10CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS12CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap
QUICKSEAL® Protective Silicone Cap
Item no.:   QS18CAPSILNT

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Battery Operated QUICKSEAL® Cutting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after media and buffer feeds, product transfer or any critical fluid-handling process.

Battery Operated QUICKSEAL® Cutting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after media and buffer feeds, product transfer or any critical fluid-handling process.

Manually Operated QUICKSEAL® Cuting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, manually operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1/4' (6.4mm) outer diameter.

Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.