Skip to content Skip to navigation menu

Palletank for Shipping

The Palletank for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 l, 200 l and 500 l. The system is composed of two basic elements, the Palletank container and the associated shipping kit.

   

Choose your product

Products (3)

Palletank for Shipping, 100 L
Volume
100 L
Palletank for Shipping, 500 L
Volume
500 L
Palletank for Shipping, 200 L
Volume
200 L

The Palletank for shipping is a qualified system that is specifically developed for safe and robust shipment of sterile bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L and 500 L. The system is composed of two basic elements, the Palletank container and the associated shipping kit. The shipping kit acts as a compression unit to firmly secure the filled Flexsafe® l Flexel® 3D Bag whilst in transit. Top and bottom tubing is protected to prevent damage and a rigid lid is locked securely prior to shipping. The Flexsafe® l Flexel® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank to assure highest safety during shipping.

Safe transportation of critical drug substances

The superior strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping applications by truck and air. The robustness of Flexsafe® bags for shipping is proven by applying extensive qualification regimes that combine the most stringent standard ASTM D4169 testing and real shipping conditions.

Space-saving

The Palletank for shipping can be stacked, when not in transit, up-to 3 high to maximize the utilization of the available clean room area. When not in use or upon return, the Palletank is foldable and stackable up-to 5 high.

Easy cleanability

In order to simplify the cleaning | disinfection cycles, all movable parts of the Palletank for shipping can be dismantled (including door hinges)

Datasheet

Palletank® for shipping
en 199.6 kB
Flexel® 3D Bags for Palletank

Flexel® 3D bags are designed for processing and storage of large volumes of biopharmaceuticals in Sartorius Stedim Biotech’s proven Palletank containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. Flexel® 3D Bags are available in a choice of 50 L to 3,000 L.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More