Choose your product
Products (4)
When you select Gammasart ATD™ connector, you then benefit of the system flexibility that may be connected and disconnected from the SART Port up to three times without compromizing the environement integrity in case of production troubles.
The Gammasart ATD™ connector may be sterilized by autoclave or Gamma irradiation, enabling use for either traditional vessels or fully single-use fluid handling technologies.
The Gammasart ATD™ connector has been designed to insure a proper fitting of 3/8 inch (9.52 mm) and 5/16 inch (7.92 mm) tubing.
The Gammasart ATD™ connector is 100% air leak tested as a condition of lot release.
Datasheet
The SART Port is designed to allow aseptic liquid transfer between two areas with different containment classifications. The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™