Skip to content Skip to navigation menu

Biosafe® Aseptic Transfer Single-Use Bag

A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.

   

Choose your product

Products (5)

Biosafe® Single-Use Bag
Volume
23 L
Dimensions
1200 × 300 mm / 47.2 × 11.8 in.
Biosafe® Single-Use Bag
Volume
50 L
Dimensions
740 × 475 mm / 29.1 × 18.5 in.
Biosafe® Single-Use Bag
Volume
10 L
Dimensions
2000 × 300 mm / 78.7 × 11.8 in
Biosafe® Single-Use Bag
Volume
10 L
Dimensions
2000 × 300 mm / 78.7 × 11.8 in
Biosafe® Single-Use Bag
Biosafe® Single-Use Bag
Item no.: BIO377TRMM
Volume
25 L
Dimensions
1000 × 350 mm / 39.4 × 13.8 in.

A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.

The Biosafe® Rapid Aseptic Fluid Transfer (RAFT) system provides easy-to-use and reliable through-the-wall aseptic transfer of liquid between clean rooms of different environmental classification while ensuring a total confinement.

When pre-assembled and pre-sterilised with Flexel® 3D or Flexboy® bags with flexibility in volumes, from a few liters up-to 3,000 l, the Biosafe® RAFT System opens up opportunities for modularity within the facility.

For use with the Biosafe® Aseptic Transfer Bags or the Biosafe® RAFT System, the Biosafe® Aseptic Transfer Ports are available in a variety of designs to meet specific needs and applications.

  • Aseptic and contained single-use technology: Enhanced sterility assurance
  • Various bag materials & sizes: High flexibility
  • Standard Biosafe® bag: Short delivery leadtime
  • Segregated preparation and manufacturing areas: Substantial reduction of higher classification areas
  • Various bag sizes pre-assembled on Biosafe® RAFT system: High flexibility in process
  • Multiple manufacturing sites: High security of supply
  • Single-use alternative to traditional stainless steel rigid transfer containers in a large variety of applications