Skip to content Skip to navigation menu

iQue® Plus Two Detector Maintenance Solution

The iQue® Plus Two Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken-down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of iQue® Plus Two Detector Maintenance Solution:

  • Convenient, easy to prepare (Mix 1:4 with filtered water)
  • Second phase rinsing solution for cleaning the detector – prevents clogging

Popular Applications for iQue® Plus Two Detector Maintenance Solution:

  • Maintenance for (500ml, 5X concentrate) for iQue® 3 and iQue® Screener Plus

Item no.:  91090

Price (USD):  $270.00

 

* 24 Hours Turnaround Time

iQue® Plus Two Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This easy-to-prepare solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.

Instrument Compatibility

  • iQue® Screener PLUS
  • iQue®3

Features

  • Device/Instrument Compatibility
    • iQue® Screener PLUS
    • iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1

Volumes

  • Volume
    500ml