Skip to content Skip to navigation menu

iQue® Mouse T Cell Kit

The Mouse T Cell and Cytokine Profiling Kit measures T cell activation, memory, exhaustion while providing information about their health and their role in cytokine secretion. This one wash assay requires minimal hands on time and measures both cells and beads to provide the following biological insights:

  • Live immune cells are distinguished from dead cells by staining with a fluorescent membrane integrity dye.

  • Cells are immunophenotyped by staining with a fluorescent antibody panel to separate CD3+ T cells, CD3- non-T cells, CD4+ T helper cells, CD8+ T cytotoxic cells.

  • The panel also includes 4 different T cell surface markers for T cell activation, memory and exhaustion in mouse.

  • Optimized workflow enables the measurement of effector cytokines secreted by T cells, including pro-inflammatory cytokine IFNγ and anti-inflammatory cytokine IL-2 in the same assay well.

Item no.:  97042

Price:  $1,995.00

Availability:  For more information please log in

   

Key Benefits

Speed: Sample to actionable data by allowing multiple assays to be run in one assay reducing the hands on time, numbers of overall tests and conserving precious sample.

Results: 11 endpoints from a single well assay measuring T cell activation, memory, exhaustion, cell viability, cell proliferation, and secreted pro/anti-inflammatory cytokines in mouse.

Biological insight: Generate cell health and functional data from same cell by multiplexing cell and cytokine detection in one well.

Simplicity: Single platform assay and data acquisition eliminates the time of acquiring and correlating data from multiple sources.

Biological Information

  • Target
    Mouse

General Specifications

  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Mouse T Cell Biology

eShop Dynamic Attributes

  • Application
    Immune Cell Function and Characterization
  • Pack Size
    1 x 96
  • Research Area
    • Immuno-Oncology
    • Antibody Discovery
    • Drug Discovery