iQue® Mitochondria Membrane Potential Dye

Mitochondrial Depolarization Kit consists of a dye that detects mitochondrial depolarization by leaking from the lumen of mitochondria to the cytoplasm. This causes the cell to exhibit decreased fluorescence. This kit can be multiplexed with other iQue® kits.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$374.00
Item No.: 
91038
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Key Benefits

No wash protocol – just add and read for fast, easily automated workflow.

Multiplex with Qbeads PlexScreen kits for richer content.

Principle

Mitochondrial membrane potential is determined by sequestration of a small fluorescent molecule inside the lumen of intact mitochondria with an active membrane potential. Upon mitochondrial depolarization the dye leaks into the cytoplasm and the cell exhibits a decrease in fluorescence.

Applications

  • Application
    Immune Cell Function  
  • Research Area
    Cell Health  

Biological Information

  • Target
    Human  

Features

  • Device/Instrument Compatibility
    • iQue® Screener  
    • iQue® Screener PLUS  
    • iQue®3  

General Specifications

  • Laser Configuration
    Blue-Red  
  • Reagents and Kits Type
    Mitochondrial Depolarization Detection Reagent  

Product Information

  • Brand
    iQue®  
  • Pack Size
    5 X 384 wells