iQue® Human NK Cell Companion Kits

The Human NK Cell Companion Kits may be used in combination with the Human NK Cell Mediated Killing Kit to allow measurement of up to 6 additional human cytokines/effector proteins along with IFNγ and Granzyme B which are already included in the Human NK Cell Mediated Killing Kit.
- Price (USD):
- $450.00
- Catalog No.:
- 97089
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
Key Benefits
The Intellicyt® Human NK Cell Companion Kits can be used to measure additional cytokines besides those already included in the Human NK Cell Mediated Killing Kit.
Applications
-
ApplicationImmune Cell Function
Biological Information
-
TargetHuman
General Specifications
-
Laser ConfigurationViolet-Blue-Red
-
Reagents and Kits TypeMIP-1a NK Cell Companion Kit
Product Information
-
BrandiQue®
-
Pack Size1 x 384