iQue® Fluidics Maintenance Kit

Ensure the maintenance of your flow cytometry systems with the iQue® Fluidics Maintenance Kit.

Top Features of the iQue® Fluidics Maintenace Kit

  • Convenient combination of iQue® products necessary for maintenance
  • Includes the iQue® Fluidics Filter Set, iQue® In-Line Sheath Filter and iQue® Pump Tubing Set

Popular Applications for the iQue® Fluidics Maintenace Kit

  • For maintenance of the iQue® Screener, iQue® Screener HD and HTFC

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$272.00
Item No.: 
90075
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Let us help keep your flow cytometry systems running at peak performance with the iQue® Fluidics Maintenance Kit. Equipment stays compliant and lasts longer with the following features:

Convenient, All-in-One Package

The iQue® Fluidics Maintenance Kit is a convenient, all-in-one system equipped with materials necessary for maintenance of your iQue® systems. The kits are sold singularly and in 10-packs to ensure you are never without necessary supplies to keep your instruments running well.

Flow Cytometry

Sartorius offers some of the most advanced flow cytometry platforms, focusing on speed from setup to acquisition and analysis. With sophisticated systems and instruments, you will get actionable results in record time. Proper maintenance of iQue® systems is crucial to ensure longevity and ability to provide accurate, record-fast results.

Uninterrupted Workflow

Failing to routinely keep up with maintenance can result in a number of issues, impacting data quality and results, or outright damaging your systems. This can lead to repairs and massive downtime for your testing and experiments. With the iQue® Fluidics Maintenance Kit, you can keep your lab from falling behind.

Hassle-Free Maintenance

Purchasing the iQue® Fluidics Maintenance Kit in single or bulk orders will allow you to maintain the integrity of your flow cytometry. The kit offers a convenient, hassle-free combined package for addressing maintenance needs.

Components

The iQue® Fluidics Maintenance Kit comes equipped with the iQue® Fluidics Filter Set, iQue® In-Line Sheath Filter and the iQue® Pump Tubing Set.

Instrument Compatibility

The iQue® Fluidics Maintenance Kit is compatible with several iQue® systems, ensuring long-lasting efficiency and function. The kit is compatible with the iQue® Screener, iQue® Screener HD, and HTFC.

Support Available

Sartorius personnel and support services are available to help you keep your systems functioning as intended and answer any questions you may have regarding the iQue® Fluidics Maintenance Kit. The In-Line Sheath Filter, Pump Tubing Set and Fluidics Filter Set are also available for individual purchase.

Features

  • Device/Instrument Compatibility
    • iQue® Screener  
    • iQue® Screener HD  
    • HTFC  

Product Information

  • Brand
    iQue®  
  • Pack Size
    1