iQue® Fluidics Maintenance Kit Screener Plus

Ensure the maintenance of your flow cytometry systems with the iQue® Fluidics Maintenance Kit.

Top Features of the iQue® Fluidics Maintenance Kit Screener Plus:

  • Compatibility with other iQue® products required for thorough maintenance
  • Allows for regular maintenance
  • Automated monitoring of the fluidic system to ensure optimal flow cytometry results

Popular Applications for the iQue® Fluidics Maintenance Kit Screener Plus:

  • For maintenance of the iQue® 3 and iQue® Screener Plus

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$361.00
Item No.: 
91094
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Let us help keep your flow cytometry systems running at peak performance with the iQue® Fluidics Maintenance Kit Screener Plus. Equipment stays compliant and lasts longer with the following features:

Convenient, All-in-One Package

The iQue® Fluidics Maintenance Kit Screener Plus is a convenient, all-in-one system equipped with materials necessary for maintenance of your iQue® systems. The kits are sold singularly and in 10-packs to ensure you are never without necessary supplies to keep your instruments running well.

Uninterrupted Workflow

Failing to keep up with maintenance can result in a number of issues such as impacting data quality and results or damaging your systems. This can lead to repairs and massive downtime for your testing and experiments. With the iQue® Fluidics Maintenance Kit Screener Plus, you can keep your workflow going strong.

Hassle-Free Maintenance

Purchasing the iQue® Fluidics Maintenance Kit Screener Plus in single or bulk orders will allow you to maintain the integrity of your flow cytometry. The kit offers a convenient, hassle-free combined package for addressing maintenance needs.

Features

  • Device/Instrument Compatibility
    • iQue® Screener PLUS  
    • iQue®3  

Product Information

  • Brand
    iQue®  
  • Pack Size
    1