Skip to content Skip to navigation menu

iQue® Enhanced Rinse Cartridge

iQue® Enhanced Rinse Cartridge is used to rinse the probe and tubing after Flush and Clean have been run through the line.

Item no.:  97015

Price:  $295.00

Availability:  For more information please log in

   

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature.

Notes

Enhanced Rinse Cartridges are only compatible on iQue3® systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

eShop Dynamic Attributes

  • Instrument Compatibility
    iQue®3
  • Pack Size
    1