iQue® Enhanced Qsol Cartridge

iQue® Enhanced Qsol Cartridge is a high performance alternative to the Enhanced Buffer Cartridge, and can help prevent clogging and aggregation with the most challenging sample types.

Price (USD):
$355.00
Item No.: 
97012

*Custom/bulk order quotes are provided within 24 hours of request.

Benefits of the iQue® Enhanced Qsol Cartridge may include:

  • Flexibility in sample selection by reducing carryover and protein buildupImproved data resulting from more robust and consistent sampling
  • A streamlined work-flow yielding faster results

The iQue® EnhancedQsol solution is biologically compatible and contains a nonionic, non-denaturing surfactant that solubilizes extracellular proteins. It has been tested and validated for use with both cell and bead based assays.

It is particularly useful for difficult samples such as:

  • Primary cells (PBMCs, bone marrow)
  • Yeast cells (sugar in media)
  • Long incubation assays (3-7 days)
  • High density samples

User Manual

Features

  • Device/Instrument Compatibility
    iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1