Skip to content Skip to navigation menu

iQue® Enhanced Marker Cartridge (B/Green) Between-Well Marker Beads

iQue® Enhanced Marker Cartridges automate well identification in ForeCyt® Screening Software. Each cartridge consists of fluorescent polystyrene beads in buffer containing bovine serum albumin and 0.09% sodium azide. iQue® offers marker cartridges in 5 options.

Item no.:  97018

   

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.Use Enhanced Marker Cartridges enable the use of the marker experiments option in ForeCyt. In “Marker Experiment” mode, the sample probe travels to the marker cartridge and aspirates a small quantity of a fluorescent bead solution between each sample. The between-well beads are utilized by the software to perform unassisted well identification.

Notes

Marker Cartridges are only compatible on iQue3 systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

eShop Dynamic Attributes

  • Instrument Compatibility
    iQue®3
  • Pack Size
    1