Skip to content Skip to navigation menu

iQue® Enhanced Marker Cartridge (B/Yellow) Between-Well Marker Beads

iQue® Enhanced Marker Cartridges automate well identification in ForeCyt® Screening Software. Each cartridge consists of fluorescent polystyrene beads in buffer containing bovine serum albumin and 0.09% sodium azide. iQue® offers marker cartridges in 5 options.

Item no.:  97020

Price (USD):  $440.00

 

* 24 Hours Turnaround Time

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.Use Enhanced Marker Cartridges enable the use of the marker experiments option in ForeCyt. In “Marker Experiment” mode, the sample probe travels to the marker cartridge and aspirates a small quantity of a fluorescent bead solution between each sample. The between-well beads are utilized by the software to perform unassisted well identification.

Notes

Marker Cartridges are only compatible on iQue3® systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

Features

  • Device/Instrument Compatibility
    iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1