iQue® Enhanced Marker Cartridge (V/Blue) Between-Well Marker Beads

iQue® Enhanced Marker Cartridges automate well identification in ForeCyt® Screening Software. Each cartridge consists of fluorescent polystyrene beads in buffer containing bovine serum albumin and 0.09% sodium azide. iQue® offers marker cartridges in 5 options.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$496.00
Item No.: 
97026
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Volume

37 mL, sufficient to run >100 384-well plates.

Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C. Use Enhanced Marker Cartridges enable the use of the marker experiments option in ForeCyt. In “Marker Experiment” mode, the sample probe travels to the marker cartridge and aspirates a small quantity of a fluorescent bead solution between each sample. The between-well beads are utilized by the software to perform unassisted well identification.

NotesMarker Cartridges are only compatible on iQue3

®

systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

Features

  • Device/Instrument Compatibility
    iQue®3  

Product Information

  • Brand
    iQue®  
  • Pack Size
    1