Skip to content Skip to navigation menu

iQue® Enhanced Clean Cartridge

iQue® Enhanced Clean Cartridge is a mildly acidic, surfactant solution used to neutralize the solution and clean the probe and tubing.

Item no.:  97009

Price (USD):  $330.00

 

* 24 Hours Turnaround Time

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.

Notes

Enhanced Clean Cartridges are only compatible on iQue3® systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

Features

  • Device/Instrument Compatibility
    iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1