Skip to content Skip to navigation menu

iQue® Enhanced Buffer Cartridge

iQue® Enhanced Buffer Cartridge formula is PBS + 0.1% BSA. It is used to coat the sampling line to promote smooth flow of sample.

Item no.:  97003

   

Volume

37 mL, sufficient to run >100 384-well plates. Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C.

Notes

Enhanced Buffer Cartridges are only compatible on

iQue3®

systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

eShop Dynamic Attributes

  • Instrument Compatibility
    iQue®3
  • Pack Size
    1