Skip to content Skip to navigation menu

iQue® Cell Proliferation and Encoding V/Blue (Tag-it Violet TM) Dye

The Cell Proliferation and Encoding Dye V/Blue (Tag-it VioletTM) provides a straightforward workflow to simultaneously measure cell proliferation or multiple encoded cell populations. Enable labeling of many standard cell lines by using different intensities of a single fluorophore. Proliferated cells are distinguished from non-proliferated cells by decreased fluorescence intensity.

Item no.:  97054

Price:  $320.00

Availability:  For more information please log in

   

Key Benefits

  • Ability to encode cell and measure cell proliferation and using the violet laser.

  • Multiplex with other MultiCyt kits like Cell Membrane Integrity or Qbeads for richer content.

  • Dyes are safe and non-toxic to the cells.

  • Covalently attaches to intracellular proteins enabling its long-term retention.

Principle

Proliferation Use: The principle of dye dilution. Cell proliferation is detected and quantified based on the halving or “dilution” of the loaded dye after each round of cellular division. Through subsequent cell divisions, daughter cells retain approximately half the fluorescent label of the parent cells.

Encoding Use: Multiple cell populations are stained with different intensities of dye, distinguish up to 4 cell populations (Bright, Mid, Dim and Unstained). Target cells are stained with different concentrations of V/Blue encoding dye in order to discriminate the different cell populations.

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Cell Proliferation and Encoding Dye (V/Blue)

eShop Dynamic Attributes

  • Application
    Cell Proliferation and Encoding
  • Pack Size
    5 x 384
  • Research Area
    Cell Health