iQue® Cell Membrane Integrity Dye (R/Red) Kit

Each Cell Membrane Integrity Kit consists of a spectrally distinct proprietary dye that is taken up by cells with compromised membranes and excluded by healthy cells with intact membranes The Cell Membrane Integrity Kits can be multiplexed with other iQue® reagents.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$374.00
Item No.: 
90350
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Key Benefits

  • Three dye options gives you more ways to measure cell death.
  • No wash protocol, just add and read for fast, easily automated workflow.
  • Multiplex with other IntelliCyt kits like Cell Cycle for richer content.

Principle

The Cell Membrane Integrity dyes are fluorescent molecules that are cell impermeant. Healthy cells with intact cell membranes will exclude the dyes. Unhealthy cells with compromised membranes will allow entry of the dye into the intracellular space. Upon entry to the cell, the dye localizes to the nucleus and binds to DNA by intercalation.

Applications

  • Application
    Cell Health and Proliferation  
  • Research Area
    Cell Health  

Biological Information

  • Target
    Human  

Features

  • Device/Instrument Compatibility
    • iQue® Screener  
    • iQue® Screener PLUS  
    • iQue®3  

General Specifications

  • Laser Configuration
    • Blue-Red  
    • Violet-Blue-Red  
  • Reagents and Kits Type
    Cell Membrane Integrity Dye (R/Red)  

Product Information

  • Brand
    iQue®  
  • Pack Size
    5 X 384 wells