Flexsafe STR® bags are to be used with Biostat STR® hardware. Together, they form our fully scalable single-use bioreactor based on a conventional stirred-tank design. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (20)

  • Flexsafe STR® Microbial (probe redundancy)
  • Flexsafe STR® Microbial (MU probes)
  • Flexsafe STR® Microbial (electrochemical pH)
  • Flexsafe STR® 1000L (optical DO/pH)
    Item no.
    FRS124058
    Working Volume
    250- 1000L
    Sparger Type
    Ring Sparger
    Sensors
    Optical DO, Optical pH
    Application
    Cell Culture
  • Flexsafe STR® 2000L (electrochemical and multi-use DO/pH)
    Item no.
    FRS304387
    Working Volume
    500- 2000L
    Sparger Type
    Combi Sparger
    Sensors
    probe ports, electrochemical pH, Optical DO
    Application
    Cell Culture
  • Flexsafe STR® 200L (multi-use probes)
    Item no.
    FRS132671
    Working Volume
    50L - 200L
    Sparger Type
    Ring Sparger
    Sensors
    probe ports
    Application
    Cell Culture
  • Flexsafe STR® 2000L (optical DO/pH)
    Item no.
    FRS132367
    Working Volume
    500-2000L
    Sparger Type
    Combi Sparger
    Sensors
    Optical DO, Optical pH
    Application
    Cell Culture
  • Flexsafe STR® 50L (optical DO/pH)
    Item no.
    FRS132668
    Working Volume
    12.5- 50L
    Sparger Type
    Ring Sparger
    Sensors
    Optical DO, Optical pH
    Application
    Cell Culture
  • Flexsafe STR® 200L (optical DO/pH)
    Item no.
    FRS132670
    Working Volume
    50L - 200L
    Sparger Type
    Ring Sparger
    Sensors
    Optical DO, Optical pH
    Application
    Cell Culture
  • Flexsafe STR® 500L (multi-use DO/pH)
    Item no.
    FRS126366
    Working Volume
    125L - 500L
    Sparger Type
    Ring Sparger
    Sensors
    probe ports
    Application
    Cell Culture
  • Flexsafe STR® 50L (electrochemical pH)
    Item no.
    FRS304383
    Working Volume
    12.5- 50L
    Sparger Type
    Ring Sparger
    Sensors
    electrochemical pH, Optical DO
    Application
    Cell Culture
  • Flexsafe STR® 50L (multi-use DO/pH)
    Item no.
    FRS132669
    Working Volume
    12.5- 50L
    Sparger Type
    Ring Sparger
    Sensors
    probe ports
    Application
    Cell Culture
  • Flexsafe STR® 500L (optical DO/pH)
    Item no.
    FRS124057
    Working Volume
    125L - 500L
    Sparger Type
    Ring Sparger
    Sensors
    Optical DO, Optical pH
    Application
    Cell Culture
  • Flexsafe STR® 200L (electrochemical pH)
    Item no.
    FRS304384
    Working Volume
    50L - 200L
    Sparger Type
    Ring Sparger
    Sensors
    electrochemical pH, Optical DO
    Application
    Cell Culture
  • Flexsafe STR® 1000L (electrochemical pH)
    Item no.
    FRS304386
    Working Volume
    250- 1000L
    Sparger Type
    Ring Sparger
    Sensors
    electrochemical pH, Optical DO
    Application
    Cell Culture
  • Results per page: | |

    Flexsafe STR® bags ensure excellent and reproducible growth behavior of the most sensitive production cell lines. The optimization of the resin formulation and the complete control of our raw materials, the extrusion process and the bag assembly guarantee a consistent lot-to-lot cell growth performance.

    Reliable performance for essential processes

    Standard Flexsafe STR® bag designs feature overlay and sparging aeration, multiple feed lines also with dip tubes and a redundant exhaust line. Gassing lines feature OPTA® SFT sterile connectors for the connection of the included filter transfer sets. Feed lines are made from weldable tubing and come with MPC quick coupling connectors. A bottom harvest line, a small volume sampling line and a temperature sensor sleeve are always included. For optimal process monitoring and control, we offer integrated single-use optical DO and pH sensors as well as an integrated single-use electrochemical pH probe. Sensor ports allow for the use of conventional multi-use probes for DO and pH measurement.

    Adapt to every process

    For more advanced processes such as intensified perfusion processes, our range of configured-to-order components offers unrivalled flexibility. Choose from advanced single-use PAT sensors such as BioPAT Viamass® for viable cell mass monitoring, add side ports for perfusion with ATF, or TFF systems and increase reliability through added sensor redundancy. Furthermore, tubing diameter on feed and gassing lines can be adjusted to fit process requirements. Connector options include OPTA® SFT sterile connectors, Aseptiquik®, and weldable tubing with MPC quick coupling connectors. Micro and Combi sparging enhance gas delivery and optional Rushton 6-blade impellers increase mixing performance. Reach out to your Sartorius representative to learn more on how Flexsafe STR® bags can be adapted to your process.

    Ease-of-use

    Flexsafe STR® bags are delivered ready-to-use including the necessary gassing line filters to get you started immediately. Installation of Flexsafe STR® bags is easy and straightforward, even more so with the electrical lifting device we offer for bioreactor volumes of 500L, 1000L and 2000L.

    To reduce process risks, all bags come with a redundant exhaust line. An optional single-use exhaust cooler can be used in addition to the standard filter heater to further mitigate the risk of filter blocking.

    Aseptiquik® and MPC quick coupling connectors are products of Colder Products Company®. Aseptiquik® is a registered trademark of Colder Products Company®.

    Applications

    • Application
      Cell Culture  
    • Application Area
      • Cell culture  
      • Cell therapies  
      • mAB production  
      • Recombinant protein production  
      • Production  
      • Vaccine production