Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Centrifuges (13)

Rotina 380R Heating/Cooling Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
418 mm × 457 mm × 750 mm
Line Voltage
220 – 240 V
Rotina 380 Centrifuge
Rotina 380 Centrifuge
Item no.: GB-C1701
Brand
Hettich
Cooling
No
Dimensions
457 mm × 600 mm × 418 mm
Line Voltage
200 – 240 V
Rotanta 460 Centrifuge With Cpanel
Brand
Hettich
Cooling
No
Dimensions
456 mm × 554 mm × 706 mm
Line Voltage
200 – 240 V
Rotanta 460R With Cpanel
Rotanta 460R With Cpanel
Item no.: GB-C5660
Brand
Hettich
Cooling
Yes
Dimensions
456 mm × 770 mm × 706 mm
Line Voltage
220 – 240 V
Universal 320 (110 v)
Universal 320 (110 v)
Item no.: GB-C1401-01
Brand
Hettich
Cooling
No
Dimensions
395 mm × 520 mm × 346 mm
Line Voltage
100 – 127 V
Rotina 420 R refrigerated Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
423 mm × 713 mm × 654 mm
Volume Range
0.2 – 600 mL
Universal 320 Rrefrigerated Benchtop Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
401 mm × 695 mm × 346 mm
Line Voltage
200 – 240 V
Rotofix 46H Heated Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
200 – 240 V
Line Frequency
50 – 60 Hz
Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
100 – 127 V
Line Frequency
50 – 60 Hz
Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
208 – 240 V
Line Frequency
50 – 60 Hz
Rotofix 46 Benchtop Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
220 – 240 V
Line Frequency
50 – 60 Hz
Ksep® 400 System
Ksep® 400 System
Item no.: KSEP400
Brand
Ksep®
Cell Capacity per Cycle
(CHO) Up to 80 Billion
Volume
400 mL (4 × 100 mL)
Power Requirements
208 – 240 V1 Ph; 20A
Ksep® 6000S System
Ksep® 6000S System
Item no.: KSEP6000S
Brand
Ksep®
Cell Capacity per Cycle
(CHO) Up to 1200 Billion
Volume
6,000 mL (6 × 1,000 mL)
Power Requirements
208 – 240 V3 Ph (US) | 400 V3 Ph (EU); 60 A
Results per page: | |