CellCelector Single Cell Glass Capillaries, Pack of 10
CellCelector glass capillaries are designed for the isolation of single cells, clusters, spheroids, organoids and small parts of colonies. Small diameter capillaries allow the targeted picking of individual cells without any cross-contamination by adjacent cells. Larger diameter capillaries enable the picking of clusters or spheroids without creating damaging sheer forces, keeping the picked cluster intact.
- Price (USD):
- $176.00
- Item No.:
- CC0007
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your CellCelector
CellCelector Single Cell Glass Capillaries
Dimensions
-
Diameter50 µm
Features
-
Device/Instrument CompatibilityCellCelector Flex
Product Information
-
BrandCellCelector
-
Pack SizePack of 10