CellCelector Adherent Colony ScrapeTips, Rack of 96
CellCelector adherent colony capillaries are designed for the picking of adherent colonies directly from culture vessels without any trypsinization. Made of stainless steel, these capillaries are both reusable and autoclavable, and can be loaded directly on the deck tray of the CellCelector Flex. Each pack is offered in racks of 96 capillaries and delivered with a second rack for collection of used capillaries as well as a custom container for autoclaving.
- Price (USD):
- $2,070.00
- Item No.:
- CC0009
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your CellCelector
CellCelector Adherent Colony ScrapeTips
Dimensions
-
Diameter1000 µm
Features
-
Device/Instrument CompatibilityCellCelector Flex
Product Information
-
BrandCellCelector
-
Pack SizeRack of 96