Skip to content Skip to navigation menu

Vero

The Vero cell line is used for various purposes, most importantly for the production of cell culture-based viral vaccines. Reasons for the extensive use of the Vero cell line are the consistent high viral yields and susceptibility to infect a mutiple range of viruses, as well as relatively easy adaptation for growth in bioreactors on microcarriers, thus allowing up-scaling without loss of cell productivity.

   

Choose your product

Products (4)

4Cell® NutriVero™ Flex 10 P-Red - 500mL Bottle
Volume
500mL
Phenol Red Indicator
With Phenol Red
4Cell® NutriVero™ Flex 10 P-Red - 1L Bottle
Volume
1L
Phenol Red Indicator
With Phenol Red
4Cell® NutriVero™ Flex 10 - 1L Bottle
Volume
1L
Phenol Red Indicator
Without Phenol Red
4Cell® NutriVero™ Flex 10 - 500mL Bottle
Volume
500mL
Phenol Red Indicator
Without Phenol Red

Application Note

4Cell® NutriVero™ Flex 10 Medium
en 658.2 kB

Datasheet

4Cell® NutriVero™ Flex 10 Medium
en 473.2 kB

User Manual

4Cell® NutriVero™ Flex 10 - Instructions for use
en 459.0 kB