Skip to content Skip to navigation menu

Sartopure® IND Cartridge

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Item no.:  5502150P1------G

Availability:  On Request

   

High Performance Polypropylene Prefilter
Sartopure® PP3
Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:
  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Basic Polypropylene Prefilter
Sartopure® PP2
Applications:
  • Production supporting prefiltrations like Chemicals & WFI
  • Ophthalmics
Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus
Turbidity reduction in:
  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:
  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Brochure

Filterkerzen für den Bereich — Food & Beverage
de 2.3 MB

Datasheet

Sartopure® IND — Particle Reduction Filter Cartridges
en 407.1 kB
Sartopure® IND — Cartucce filtranti per la riduzione di particelle
it 559.9 kB

Accessories Information

  • Adapter
    21 (Double open end with flat gasket)

Dimensions

  • Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Filtration Area
    0.6 m²
  • Length
    250 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar; 80 °C: 2 bar

eShop Dynamic Attributes

  • Application
    Clarification
  • Connector Inlet
    Double Open End with Flat Gaskets (21)
  • Connector Outlet
    N/A
  • Depth Filter Material
    Polypropylene (PP)
  • Filter Type
    Filter Cartridges
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Industry
    Food & Beverage
  • Material Prefilters
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Multiple polypropylene (PP) layers
  • Pack Size
    25
  • Retention Rate
    50.0 µm
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilization Procedures
    In-Line Steam Sterilization: min. 25 cycles at 134°C, 20 min. at max. differential pressure of 0.5 bar | 7 psi
  • Structural Compounds
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Type
    Prefilter