Skip to content Skip to navigation menu

Sartobran® MaxiCaps® 0.2µm

Sartobran® P

Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Item no.:  5237307H2--FF

Availability (ex works):  On Request

   

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous CA double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.8 | 0.45 µm (heterogeneous CA double layer)

Your Benefits:

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products

Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartobran® P 0.2 µm Sterilizing-Grade Filter Elements
en 629.7 kB

 

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
  • Capsule/Cartridge Format
    MaxiCaps®
  • Connector Inlet
    ¾" Tri-Clamp 25 mm
  • Connector Outlet
    ¾" Tri-Clamp 25 mm
  • Filter Size
    20"(1.2 m² / 12.9 ft²)
  • Filtration Area
    1.2 m² / 12.9 ft²
  • Housing Material
    Polypropylene (PP)
  • Industry
    Pharma / Biotech
  • Material Prefilters
    Cellulose Acetate (CA)
  • Material o-ring | seal
    Silicone (SI)
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
  • Maximum Differential Pressure
    20 °C: 5 bar; 50 °C: 3 bar
  • Maximum Diffusion
    30 mL/min at 2.5 bar | 36 psi
  • Maximum Operating Pressure
    5 bar (72.5 psi)
  • Minimum Required Bubble Point
    3.2 bar | 46 psi
  • Outer Diameter
    137 mm (110 mm without Connection / Valves)
  • Sterilization Method
    Autoclavable
  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
  • Support Fleece
    Polypropylene (PP)
  • Vent Valve
    Standard

 

  • Application
    • Blood and Plasma
    • Vaccine Production
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.