text.skipToContent text.skipToNavigation

Sartobran® P Cartridge

Sartobran® PSartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Item no.:  5232506D2----IVG

Availability:  On Request

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous PES double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.8 | 0.45 µm (heterogeneous PES double layer)

Your Benefits:

  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products
Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartobran ® P 0,45 µm Cartridges & MidiCaps & MaxiCaps
en 575.5 kB

Product properties

  • Filter Type
    Filter Cartridges
  • Type
    Sterile filter
  • Membrane Filter Material
    Cellulose Acetate
  • Membrane Material
    Cellulose Acetate (CA)
  • Filtration area
    1.2 m²
  • Material o-ring | seal
    Silicone (optional EPDM or Fluoroelastomer)
  • Branch
    Pharma / Biotech
  • Adapter
    25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)

Technical attributes

  • Sterilization Procedures
    In-line steam sterilization=== 134 °C, 20 min. at max. differential pressure of 0.5 bar.
  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    20 °C=== 5 bar; 80 °C=== 2 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Structural Compounds
    Polypropylene (PP)
  • Support Layers
    Polypropylene (PP)
  • Min. required Bubble Point
    2.0 bar | 29 psi
  • Max. diffusion
    15 mL/min at 1.5 bar | 22 psi at 20 °C per 10 inch element
  • Depth Filter Material
    Cellulose Acetate (CA)