Sartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (6)

Sartorius Braided Tuflux® SIL is designed to facilitate pressurized fluid transfer in the biopharmaceutical manufacturing processes. It is a highly resistant platinum cured silicone tubing reinforced with medical grade PET mesh material manufactured by Raumedic.

Braided Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non-sterile tubing coils.

It is available in 6 different dimensions from 1/8" (3.2 mm) to 1" (25.4 mm) for the internal dimensions and a wall thickness from 2,9 to 4.8 mm.

  • Pure, clean, strong and easy to handle
  • Material: platinum cured silicone braided with medical grade PET mesh material
  • Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
  • 60 Shore A hardness, good tensile properties and pump life
  • Temperature range: from -20 °C to + 135 °C (-4 °F to + 275 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • The low tack surface treatment significantly reduces surface friction for easier handling
  • Sterilization: Gamma irradiation and autoclave
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validation Guide & Extractable Guide available
  • European Pharmacopoeia: 3.1.9
  • USP <661>; USP <381>; USP <88> Class VI;USP<87>, ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Product Information

  • Brand
    Tuflux® SIL