Skip to content Skip to navigation menu

Opta® SFT Male Sterile connector, 3/4" HB. For assembly with Silicone tubing

The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

Item no.:  640ML034M---D

Price (USD):  $878.00

 

The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

  • Male and female connector couplings sealed with sterilizing grade PES membrane: Allows for sterile fluid transfer in non classified & classified environments
  • Male and female connector couplings: Allows for “error proofing” of designs to prevent mistaken connections
  • Sterilizable by gamma irradiation & autoclave: Flexible implementation of hybrid single-use and multiple use technologies
  • This connector has been qualified applying the most stringent and innovative test regimes including sterility assurance proven by immersion of a connector prior to connection (30 min, static) as well as connected Opta® (10min under recirculation) connectors in 10E6 CFU/mL of B. Diminuta.
  • 100 % of connectors integrity tested: highest security

The OPTA® SFT-I connectors can be integrated into Sartorius Stedim Biotech assemblies and are also available as individual divice for end-user assembly with silicone tubing. The Opta® SFT- D is available as individual device for end-user assembly with TPE tubing and autoclave sterilization.

  • 3-step operation: Fast, robust and repeatable operation
  • All hose barb connections intensively qualified: Safe and robust tubing connections
  • Fully integrated supply chain for Opta® SFT-I incorporating single-use assemblies from Sartorius Stedim Biotech: Streamlined supply chain, highest security of supply

Datasheet

Opta® SFT - Fluid Management Technology
en 581.5 kB

Applications

  • Application Area
    Connections
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connection Method
    Aseptic Connection
  • Connection Time
    30 sec.
  • Connections
    3/4" Hose Barb
  • Connector Gender
    Male

General Specifications

  • Tubing
    • Tuflux® TPE
    • Tuflux® SIL
    • Braided

Materials of Construction

  • Connector Material
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Material
    EPDM
  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Operating Conditions

  • Operating Pressure
    40 °C: 3 bar

Product Information

  • Brand
    Opta® SFT
  • Pack Size
    10
  • Sterilization Method
    • Gamma irradiation
    • Autoclavable

Sterility

  • Delivery Condition
    Sterile