Skip to content Skip to navigation menu

Tuflux® SIL

Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

 

Choose your product

Products (7)

Tuflux® SIL - Tube 3/4″ ID × 1″ OD
Item no.
FSA117430
Tube Size (ID – OD)
3/4" × 1″ (19.1 mm × 25.4 mm)
Tube Length
15 m
Tuflux® SIL - Tube 3/4″ ID × 1⅛″ OD
Item no.
FSA117431
Tube Size (ID – OD)
3/4" × 1.125" (19.1mm × 28.6mm)
Tube Length
15 m
Tuflux® SIL - Tube 1/4″ ID × 7/16″ OD
Item no.
FSA117427
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tube Length
50 m
Tuflux® SIL - Tube 1/2″ ID × 3/4″ OD
Item no.
FSA117429
Tube Size (ID – OD)
1/2" × 3/4" (12.7mm × 19.1mm)
Tube Length
25 m
Tuflux® SIL - Tube 3/8″ ID × 5/8″ OD
Item no.
FSA117428
Tube Size (ID – OD)
3/8" × 5/8" (9.6mm × 15.9mm)
Tube Length
25 m
Tuflux® SIL - Tube 1/8″ ID × 1/4″ OD
Item no.
FSA117425
Tube Size (ID – OD)
1/8" × 1/4" (3.2 mm × 6.4 mm)
Tube Length
100 m
Tuflux® SIL - Tube  1/4″ ID × 3/8″ OD
Item no.
FSA117426
Tube Size (ID – OD)
1/4" × 3/8" (6.4mm × 9.6mm)
Tube Length
50 m

Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.

It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to ¾" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).

  • Pure, clean, strong and easy to handle
  • Material: platinum cured silicone suitable for pumping application
  • Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
  • 60 Shore A hardness, good tensile propertues and pump life
  • Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • The low tack surface treatment significantly reduces surface friction for easier handling
  • Sterilization: Gamma irradiation and autoclave
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validation Guide & Extractable Guide available
  • European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
  • USP <661>; USP <381>; USP <88> Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Application Note

Long Term Pumping Assessment With Tuflux® SIL
en 353.6 kB

Datasheet

Tuflux® SIL - Sartorius Silicone Tubing
en 361.3 kB

Product Information

  • Brand
    Tuflux® SIL