Skip to content Skip to navigation menu

Manually Operated Quickseal® Cuting Tool

Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, manually operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1/4' (6.4mm) outer diameter.

The hand-held, battery operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:  QSCUTTERSD

 

* 72 Hours Turnaround Time

The principle behind surprising simple and amazingly robust Quickseal® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.

The Battery Operated Cutting tool cuts Quickseal® collars on tubing up to 1 1/8' (29mm) outer diameter.

Cutting Speed:

  • 6mm/second (approximately 4 seconds)

Cuts Per Battery Charge:

  • Approximately 300

Sound Level:

  • <80 dB at 1 meter

Battery Charger:

  • 110-120V

Battery:

  • 18V, rechargable (20min charging time)

Cutting Head Materials of Construction:

  • 420 Stainless Steel

Weight:

  • 2 kg

Length:

  • 375 mm

Width:

  • 60 mm

Depth:

  • 108 mm

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Dimensions

  • Outer Diameter
    ¼" (6.4 mm)

Product Information

  • Brand
    Quickseal®
  • Pack Size
    1
Quickseal® Aseptic Disconnect
Item no.
M_QUICKSEAL_Aseptic_Disconnect_System

Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Quickseal® aseptic disconnect makes critical fluid-management easy, efficient and reliable. Quickseal® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Quickseal® Protective Silicone Cap
Item no.
M_QUICKSEAL_Protective_Silicone_Cap

Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the Quickseal® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.