Skip to content Skip to navigation menu

Clipster® Hand Held Tool for Size L

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

Item no.:  642-L--T

 

* 72 Hours Turnaround Time

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a hand-held tool which ensures quick and easy execution in various space requirements. Clipster® is the sole solution that can be installed by the operator at the point of disconnection. As not being in fluid contact ClipsterN can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datashhet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error proof design: Prevents mistakes
  • 4-step operation: Easy, quick, robust and repeatable
  • Intensively qualified: Safe and robust
  • Available as stand alone product or preassembled: Flexible
  • Portable hand tool: Easy to use

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Dimensions

  • Tube Size (ID – OD)
    • 3/8" × 5/8" (9.6mm × 15.9mm)
    • 1/2" × 3/4" (12.7mm × 19.1mm)

Product Information

  • Brand
    Clipster®
  • Pack Size
    1
Clipster® Size L
Item no.
642-L-------D

$119.00

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.