Skip to content Skip to navigation menu

Biowelder® TC Calibration Kit

The Biowelder® TC is an automated welder for sterile connection of thermoplastic tubing. This innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter.

Item no.:  16389-006

 

* 72 Hours Turnaround Time

The Biowelder® TC is an automated welder for connecting thermoplastic tubing in a sterile welding operation. This new innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The Biowelder® TC produces TPE tubing welding through a thermal connection and ensures an extraordinary level of stability and guarantees a sterile connection.

  • Liquid filled tubing from 1/4' to 1' OD: flexible, multiple additions via the same tubing line
  • Automated device: easy to use
  • Standard programs: ready to use for C-Flex® 374,Tuflux® TPE, AdvantaFlex®, SaniPure® and PharMed® tubing (not for 1/8' x 1/4')
  • Improved design (including device holder | color coded): ergonomic
  • Extensively qualified: Safe and robust sterile welding connections
  • Extremly short welding time: fast connections from 1,5 up to 2,5 min

The Biowelder® TC is used to connect thermoplastic tubing such as C-Flex® 374, Tuflux® TPE, AdvantaFlex®, SaniPure® BDF™ and PharMed® BPT, used on disposable bags or bag assemblies within all biopharmaceutical manufacturing processes.

Working Principle

To start using the Biowelder® TC automated tube welder, an operator inserts the tube holders, the disposable blade and the TPE tubes and initiates the welding process via the touch screen. The blade is first heated for depyrogenation and cooled to the welding temperature, with an infrared sensor controlling the temperature. After the blade cuts the tubes, the tube holder rotates and a new connection is established.

Applications

Biowelder® TC can weld either dry, wet or liquid-filled tubing in non classified and classified environment while maintaining product sterility.

Applications

  • Application Area
    Connections
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Buffer Preparation
    • Media Preparation

Product Information

  • Brand
    Biowelder®
  • Pack Size
    1
Biowelder® Total Containment

The Biowelder® TC is an automated welder for sterile connection of thermoplastic tubing. This innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The Biowelder® TC produces TPE tubing welding through a thermal connection.