Skip to content Skip to navigation menu

BioWelder Accessories - 4-fould Tubing H

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

Item no.:  16384

Availability (ex works):  On Request

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

Applications

  • Technology
    Instrument

Dimensions

  • Maximum Tube OD
    ¾ in.
  • Minimum Tube OD
    ¼ in.
  • Outer Diameter
    ¼" (6.4 mm)

Materials of Construction

  • Housing Material
    Stainless steel

Operating Conditions

  • Relative Humidity
    20% – 80 % (ideal: 60%)

Product Information

  • Primary Product Type
    Sealer and Welders
  • Type
    4- fould Tube Holder OD ¼ in. (6.4 mm ), ID ⅛ in. (3.2 mm), Wall 1/16 in. (1.6 mm)

Specifications

  • Blade
    Cr-Ni-Alloy, single-use
  • Condition of Use
    Reusable

Storage Conditions

  • Ambient Conditions
    20 – 30 °C (ideal 60 %)

Weights

  • Weight (approximate)
    0.01 kg