Skip to content Skip to navigation menu

TuFlux TPE

Sartorius TuFlux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.

   

Choose your product

Products (7)

TuFlux® TPE - Tube 1/8" ID x 1/4" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 3/8" ID x 5/8" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 3/4" ID x 1" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 1/4" ID x 7/16" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 1/2" ID x 3/4" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 3/4" ID x 11/8" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
TuFlux® TPE - Tube 1/4" ID x 3/8" OD
Brand
TuFlux® TPE
Process Step
Drug Substance Purification, Drug Product Formulation, Media Preparation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates
Materials of Construction
Synthetic thermoplastic elastomer
Sterilization Method
Gamma irradiation, Autoclave
Results per page: | |

TuFlux® TPE, Sartorius labeled tubing, manufactured by Raumedic®, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

TuFlux® TPE can be mounted on Sartorius Stedim Biotech single-use assemblies or is available as non sterile tubing coils.

It is available in 7 different dimensions from 1/8" (3.2 mm) to ¾" (19.1 mm) for the internal dimensions and a wall thickness from 1.6 to 4.8 mm.

  • Material: Synthetic thermoplastic elastomer suitable for pumping application
  • Antioxidant level in tubing formulation is optimized for best cell growth results
  • Temperature range: from –55 °C to 135 °C (–67 °F to 275 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • Unique color coding, aligned with BioWelder® TC tube holders
  • Sterilization: Gamma irradiation and autoclave
  • TuFlux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bag
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validated BioWelder® TC parameters for co-welding of TuFlux® TPE to other TPE tubes
  • Validation Guide & Extractable Guid available
  • USP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals

Datasheet

Tuflux® TPE - Sartorius New Sealable and Weldable TPE-Tube
en 538.9 kB