Skip to content Skip to navigation menu

Tuflux® SIL

Sartorius Stedim Biotech Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

 

Choose your product

Products (7)

Tuflux® SIL - Tube  ¼″ ID × ⅜″ OD
Process Step
Drug Substance Purification, Drug Product Formulation, Buffer Preparation, Cell Harvest & Downstream Processing Intermediates, Media Preparation
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
50 m
Tuflux® SIL - Tube ¾″ ID × 1″ OD
Process Step
Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation, Drug Substance Purification
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
15 m
Tuflux® SIL - Tube ¼″ ID × 7/16″ OD
Process Step
Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation, Drug Substance Purification, Drug Product Formulation
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
50 m
Tuflux® SIL - Tube ½″ ID × ¾″ OD
Process Step
Drug Substance Purification, Drug Product Formulation, Buffer Preparation, Media Preparation, Cell Harvest & Downstream Processing Intermediates
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
25 m
Tuflux® SIL - Tube ⅜″ ID × ⅝″ OD
Process Step
Cell Harvest & Downstream Processing Intermediates, Drug Product Formulation, Drug Substance Purification, Buffer Preparation, Media Preparation
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
25 m
Tuflux® SIL - Tube ¾″ ID × 1⅛″ OD
Process Step
Drug Product Formulation, Cell Harvest & Downstream Processing Intermediates, Media Preparation, Buffer Preparation, Drug Substance Purification
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
15 m
Tuflux® SIL - Tube ⅛″ ID × ¼″ OD
Process Step
Drug Substance Purification, Drug Product Formulation, Buffer Preparation, Media Preparation, Cell Harvest & Downstream Processing Intermediates
Sterilization Method
Autoclavable, Gamma Irradiatable
Tubing
Tuflux® SIL
Tube Length
100 m
Results per page: | |

Sartorius Stedim Biotech Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

Tuflux® SIL, Sartorius labeled tubing, manufactured by Raumedic®, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

Tuflux® SIL can be mounted on Sartorius Stedim Biotech single-use assemblies or is available as non sterile tubing coils.

It is available in 7 different dimensions from 1/8” (3.2 mm) to ¾” (19.1 mm) for the internal dimensions and a wall thickness from 1.6 to 4.8 mm.

Pure, clean, Strong and easy to handle

  • Material: platinum cured silicone suitable for pumping application
  • Low extractable profile due to extensive `Post curing` Process: ease the validation of Tuflux® SIL biopharmaceutical tubing
  • Shore hardness A 60: very good rupture strength, high Flow rates and pumping life time in peristaltic pumps
  • Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • 'Low-Tack' significantly reduces surface friction: easier handling with gloves
  • Sterilization: Gamma irradiation and autoclave
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validation Guide & Extractable Guid available
  • European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
  • USP <661>; USP <381>; USP <88> Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Brochure

Tuflux® Transfer Set Pre-Designed Solutions
en 2.3 MB

Datasheet

Tuflux® SIL - Sartorius Silicone Tubing
en 361.3 kB