Skip to content Skip to navigation menu

BioWelder® TC Accessories

The BioWelder® TC is a fully automated welder for sterile connection of thermoplastic tubing. This innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The BioWelder® TC produces TPE tubing welding through a thermal connectionof tubing from 1/4' uo to 1' OD and ensures an extraordinary level of stability and guarantees a sterile connection.

   

Choose your product

Products (11)

BioWelder® TC Blade Remover Tool
Brand
BioWelder®
BioWelder TC Tube Holder 1/4 ID x 3/8 OD
Brand
BioWelder®
BioWelder® TC Carrying case for TH
Brand
BioWelder®
BioWelder TC Tube Holder 1/4 ID x 7/16 O
Brand
BioWelder®
BioWelder TC Tube Holder 1/8 ID x 1/4 OD
Brand
BioWelder®
BioWelder® TC Tube Holder 3/8 IDx5/8
Brand
BioWelder®
BioWelder® TC Disposable Blades in Box
Brand
BioWelder®
BioWelder® TC Tube Holder 1/2 IDx3/4
Brand
BioWelder®
BioWelder® TC Tube Holder 3/4 IDx1 OD
Brand
BioWelder®
BioWelder® TC Calibration Kit
Brand
BioWelder®
BioWelder® TC Tube Holder 5/8 IDx7/8
Brand
BioWelder®
Results per page: | |

The BioWelder® TC is a fully automated welder for connecting thermoplastic tubing in a sterile welding operation. This new innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The BioWelder® TC produces TPE tubing welding through a thermal connection and ensures an extraordinary level of stability and guarantees a sterile connection.

  • Liquid filled tubing from 1/4' to 1' OD: flexible, multiple additions via the same tubing line
  • Fully automated device: easy to use
  • Standard programs: ready to use for C-Flex® 374,Tuflux® TPE, AdvantaFlex®, SaniPure® and PharMed® tubing (not for 1/8' x 1/4')
  • Improved design (including device holder | color coded): ergonomic
  • Extensively qualified: Safe and robust sterile welding connections
  • Extremly short welding time: fast connections from 1,5 up to 2,5 min

The BioWelder® TC is used to connect thermoplastic tubing such as C-Flex® 374, Tuflux® TPE, AdvantaFlex®, SaniPure® BDF™ and PharMed® BPT, used on disposable bags or bag assemblies within all biopharmaceutical manufacturing processes.

Working Principle

The tube holders, the disposable blade and the tubes are inserted into the BioWelder® TC. The tube welding process is fully automated and is started via the touch screen LCD. The blade is first heated up for depyrogenation and cooled down to the welding temperature. An infrared sensor monitors and controls the blade temperature during the entire welding process. When the blade reaches the welding temperature, the blade cuts the tubes and the new fluid path is welded together.

Applications

BioWelder® TC can weld either dry or liquid-filled tubing in non classified and classified environment while maintaining product sterility.