Skip to content Skip to navigation menu

BioSealer® TC

BioSealer® is a fully automated device used for sterile disconnection, designed to produce permanent and consistent leak free seals on thermoplastic tubing.

   

Choose your product

Products (1)

BioSealer®TC
BioSealer®TC
Item no.: 16391-000
Brand
BioSealer®
IP Rating
IP 20

BioSealer® TC is a robust, flexible and easy to use solution that generates a sterile disconnection of TPE (Thermo Plastic Elastomer) tubing.

Extended wide range of sealing possibilities in a single device

A single device contains preinstalled standard parameters to seal up to 6 sizes of the 5 most used TPE tubings in the industry such as TuFlux® TPE, C-Flex® 374, AdvantaFlex™, Sanipure™ BDF and Pharmed™ BPT.

Enhanced sealing possibilities for larger tubing dimensions

The BioSealer® TC is capable of sealing up to 6 sizes of TPE tubings from 8” × 4” up to 3” × 1” (ID × OD) including liquid filled conditions, without any accessory.

Increased stability of thermal sealings

The BioSealer® TC provides to the user a wider sealing of 20 mm for a more robust disconnection operation. In addition, a cutting guideline embeded into the seal ensures a proper and clean cut with scissors by the operator.

Enhanced portability

Due to its reasonably low weight and possibility to be operated on a table or when hung, the BioSealer® TC is portable and can be moved the closest to the process area where the sterile disconnection is desired.

Intuitive user interface

Selecting the tubing material and size to be sealed is very easy using BioSealer® TC touch screen. All key instructions such as setting and closing the pinch clamps at the right time, are displayed on the screen and need to be acknowledged by the user securing consistent sealing quality.

Customers Also Purchased

Battery Operated QUICKSEAL® Cutting Tool

Battery Operated QUICKSEAL® Cutting Tool

Learn More
Clipster® Hand Held Tool for Sizes XS/S

Clipster® Hand Held Tool for Sizes XS/S

Learn More
Manually Operated QUICKSEAL® Cuting Tool

Manually Operated QUICKSEAL® Cuting Tool

Learn More
Battery Operated QUICKSEAL® Cutting Tool

Battery Operated QUICKSEAL® Cutting Tool

Learn More
Clipster® Hand Held Tool for Size L

Clipster® Hand Held Tool for Size L

Learn More
BioWelder® Total Containment

BioWelder® Total Containment

Learn More