Skip to content Skip to navigation menu

STD FLEXSAFE® 20L (OPTA,LT/MPC)

Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags have proven their outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage and transfer of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products

Item no.:  FLS130092

Availability:  On Request

   

Building on more than 20 years of experience in designing single-use solutions, we have developed the bioprocessing solutions with their adapted quality control levels able to support all fluid handling and transportation steps for drug manufacturing.

Assurance of Quality Supply

  • Control of the entire process from the resins to final products enhances assurance of supply & change control

Cell growth

  • Optimization of resin formulation and establishment of the film extrusion design space provide excellent and reproducible cell growth

E | L Profile

  • Controls on variability of raw materials and of manufacturing process ensure consistent extractable profiles

Robustness & Ease of Use

  • Product robustness is validated in the entire design space and demonstrated with most stringent ASTM shipping test
  • Self-deploying bag for ease of use

Closure Integrity

  • Best Assurance of Integrity with a combination of tests at supplier & at point-of-use

Brochure

Flexsafe® 2D & 3D Pre-Designed Solutions for Storage and Shipping
en 15.9 MB

Datasheet

Configurable Flexsafe® 2D Bags - From 20 mL to 50 L
en 662.7 kB

Volumes

  • Volume
    20 L

eShop Dynamic Attributes

  • Connector Inlet
    ⅜" Opta® SFT female
  • Connector Outlet
    ⅜" × ⅝" C-Flex® + ⅜" MPC male + sealing cap
  • Filter Type
    N/A
  • Line Inlet
    ⅜" × ⅝" Clear C-Flex® 500 mm (20") + Clipster® in a separate pouch
  • Line Outlet
    ⅜" × ⅝" Clear C-Flex® 500 mm (20")
  • Pack Size
    8
  • Process Step
    Drug Substance Purification
  • Sampling Lines
    ¼” ID Silicone TuFlux® 100 mm (4”) + Luer Lock female + Clave connector