STD Flexsafe® 20L (MPC,LT/OPTA)
Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags benefit from outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage, transfer and shipping of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products.
Item no.: FLS130095
Choose your Flexsafe® 2D Bags
Building on more than 20 years of experience in designing single-use solutions, we have developed the bioprocessing solutions with their adapted quality control levels able to support all fluid handling and transportation steps for drug manufacturing.
Assurance of Quality Supply
- Control of the entire process from the resins to final products enhances assurance of supply & change control
Cell growth
- Optimization of resin formulation and establishment of the film extrusion design space provide excellent and reproducible cell growth
E | L Profile
- Controls on variability of raw materials and of manufacturing process ensure consistent extractable profiles
Robustness & Ease of Use
- Product robustness is validated in the entire design space and demonstrated with most stringent ASTM shipping test
- Self-deploying bag for ease of use
Closure Integrity
- Best Assurance of Integrity with a combination of tests at supplier & at point-of-use
Brochure
Datasheet
Applications
-
Application AreaLiquid Storage & Shipping
-
Process StepDrug Substance Purification
Connections (Physical)
-
Inlet Line3/8" MPC Female + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.5 m (20") + Clipster® in a separate pouch
-
Line LeakTest3/4" Tri-Clamp sanitary flange with gasket, cap and union + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4") + Midisart® BV 0.2 μm + 1/4" ID TPE (C-Flex®) 0.3 m (12")
-
Outlet Line3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.5 m (20") + Clipster® in a separate pouch
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
BrandFlexsafe® 2D
-
Pack Size8
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume20 L