Skip to content Skip to navigation menu

Flexboy®50L (Sartopore®)

Flexboy® 2D Bags are available in bag chamber volumes between 5 mL and 50 L. They are supplied sterile and ready to use for an easy and convenient process implementation. The versatile range of Flexboy® Pre-Designed Solutions (PDS) allows for sterile filtration, storage and transfer of all biopharmaceutical fluids. Multiple configurations are provided for flexible incorporation in all process steps and are qualified against extensive biological, chemical,physical, extractable and cell growth testing.

Item no.:  FFB110915

 

When you select Flexboy® Pre-Designed Solutions (PDS), you benefit of the best assurance of quality supply, robustness, ease of use, closure integrity and biocompatibility for every media, buffer, harvest & downstream intermediates, drug substance and drug product process steps. You can use our intuitive digital brochure to select your Flexboy® PDS in a few seconds. PDS help speed up process design, reduce the numbers of stock keeping units (SKU’s) and hence reduce inventory management complexity and costs.

  • The performance and assurance of supply are based on the complete control of our manufacturing process from the resins, the film, the bags, the filters and the assembly. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide best delivery reliability.
  • A Proven robustness: the strength and flexibility of Flexboy® bags make them robust and suitable for all process steps. Combining material science and film expertize in partnership with our suppliers, we have selected the best raw materials and extrusion process parameters to obtain consistent robustness in the entire film extrusion design space
  • The closure integrity of Flexboy® 2D bags has been ensured for the last two decades using multiple qualification tests, process controls and a 100% in-process leak test resulting in 20 million 2D bags safely used worldwide. The assurance of integrity is the result of the control of the manufacturing process along the entire product lifecycle. Our new Supplier Integrity Test (SIT) and FlexAct® BT point of use leak test will continue to improve the process, product, operator and patient safety of Flexboy® 2D bags used in critical process steps.
  • An excellent and reproducible cell growth: the resins and additives used for the film of Flexboy® 2D bags are optimized to ensure excellent and reproducible growth. The control of our entire process guarantees consistent lot-to-lot cell growth after short and long term media storage.

Brochure

Flexboy® 2D Pre-Designed Solutions for Storage
en 3.1 MB

  • Aseptic Connector Device - Del
    No

Applications

  • Application Area
    Liquid Storage & Shipping
  • Process Step
    Sampling Application

Compliance Information

  • Quality Standards
    100% visual inspection; 100% Bag Chamber Leak Testing

Connections (Physical)

  • Bag Port 1
    ½'' x 3/4'' x 50 cm (20") 5441358K7G-SM Sartopore 2, 0.1 μm,Filtereingang: 1.5" Sanitär Sanitär-Ring Filterausgang: 5/8" Schlaucholive, 500 cm2, Quetschklemme
  • Bag Port 2
    3/8" + 5/8" + 50 cm (20") 3/4" Triclamp, Quetschbügel
  • Bag Port 3
    1/8" x 1/4" x 50 cm (20") LL weiblich + nadelfreier Probenanschluss, Quetschbügel
  • Inlet Line
    Sartopore® 2 0.45 | 0.2 µm + ⅜" × ⅝" Clear C-Flex® 500 mm (20")
  • Outlet Line
    ⅜" HB Tri-Clamp ¾" sanitary flange + ⅜" × ⅝" Clear C-Flex® 500 mm (20")
  • Sampling Lines
    Clave connector + ⅛" Luer Lock female + ⅛" × ¼" C-Flex® 500 mm

Features

  • Number of Ports
    3 pc.

General Specifications

  • Side Bottom Drain
    No

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Operating Conditions

  • Maximum Allowable Working Temperature
    45 °C (113 °F)

Product Information

  • Brand
    Flexboy®
  • Filter Type
    Sartopore® 2 Midicaps® (size 7)
  • Pack Size
    10

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Volume
    50 L

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More
Celsius® Pak

Celsius® Pak

See more products
Flexsafe® 2D Bags

Flexsafe® 2D Bags

See more products
Celsius® FFT|FFTp

Celsius® FFT|FFTp

See more products