Skip to content Skip to navigation menu

Flexsafe® Bags

The variety of Flexsafe® bag sizes accommodates all bioprocessing applications. These single-use products made of our new S80 polyethylene film feature:

  • Excellent and reproducible cell growth
  • Consistent product quality; outstanding robustness
  • Complete assurance of supply all the way from resin, to film extrusion, to final bag assembly
  • Robust change management and proven business continuity plan
  • Consistent, reproducible extractables and leachables profile

Choose your product

Products (207)

Flexsafe® Palletank 100 L (MPX,TPE/MPX,TPE/Sampling)
Bag Volume
100 L
Connector Inlet
Sterile weld or sanitary connection
Flexsafe® Palletank 200 L (MPX,TPE/AC,TPE/Sampling)
Bag Volume
200 L
Connector Inlet
Sterile weld or sanitary connection
Flexsafe® Palletank 500 L (Opta®,TPE/MPX,TPE/Sampling)
Bag Volume
500 L
Connector Inlet
Sterile connection or sterile weld
Flexsafe® Palletank 100 L (PLUG,TPE/PLUG,TPE/Sampling)
Bag Volume
100 L
Connector Inlet
Sterile weld
Flexsafe® Palletank 200 L (Sartopore® Platinum,TPE/Opta®,TPE/Sampling)
Bag Volume
200 L
Connector Inlet
SARTOPORE® PLATINUM